Product details

Product description
Soporte/perfil TP , L545mm , TPS 545 FS
4012196199396
127 080 189
Perfil TP para la fijación en techos de hormigón horizontales.
OBO Bettermann
TPS 545 FS
Technical data
zink>zinc
Acero galvanizado en banda
60
L545mm
no
0,8
120
545
Classifications
EG000004
EC000082
Other data
TP suspended support TPS 545 FS Trapezoidal profile, version with special perforation, can be used as a light-duty suspended support, for fastening on horizontal concrete ceilings Corrosion protection: Strip galvanised according to DIN EN 10346 Dimensions: 20 x 60 x 2 mm Width: 545 mm Load capacity: kN Deliver and mount Make: OBO Bettermann Type: TPS 545 FS Item no.: 6364349 Unit: Piece