Product details

Product description
Soporte/perfil TP , L445mm , TPS 445 FS
4012196199334
127 080 179
Perfil TP para la fijación en techos de hormigón horizontales.
OBO Bettermann
TPS 445 FS
Technical data
zink>zinc
Acero galvanizado en banda
60
L445mm
no
0,73
120
445
Classifications
EG000004
EC000082
Other data
TP suspended support TPS 445 FS Trapezoidal profile, version with special perforation, can be used as a light-duty suspended support, for fastening on horizontal concrete ceilings Corrosion protection: Strip galvanised according to DIN EN 10346 Dimensions: 20 x 60 x 2 mm Width: 445 mm Load capacity: kN Deliver and mount Make: OBO Bettermann Type: TPS 445 FS Item no.: 6364322 Unit: Piece