Bodenendblech DD
Product details
Product description
Product name
Bottom end plate for cable tray , B50mm , BEB 050 DD
GTIN
4012196100934
Item description, complete
Bottom end plate for floor reinforcement at the ends of the cable tray and as cable protection.
Manufacturer
OBO Bettermann
Type
BEB 050 DD
Technical data
Colour
zink>zinc
Material
Steel Strip galvanised zinc/aluminium, Double Dip
Width (mm)
50
Dimension
B50mm
Maintain electrical functions
no
Weight
0,02215
Rustproof steel, pickled
no
Wide-span version
no
Classifications
ETIM group
EG000004
ETIM class
EC002403
Other data
Tender text
Bottom end plate BEB 050 DD Floor end plate for cable trays and wide span cable trays, screwable, for floor reinforcement at the ends of the cable tray and as cable protection, with fastening material Corrosion protection Strip galvanised zinc/aluminium, Double Dip to DIN EN 10346 Width: 50 mm Deliver and mount Brand OBO Bettermann Type: BEB 050 DD Item no.: 7083616 Unit Piece