Längsverbinder LVG-Set 60 A2
Product details
Product description
Product name
Straight connector for cable ladder , 64x150 , LVG 60 A2
GTIN
4012195065579
ELDAS-No.
127 068 509
Item description, complete
Straight connector as external connector to connect cable ladders and fittings with a side height of 60 mm and continuous rail perforation.
Manufacturer
OBO Bettermann
Type
LVG 60 A2
Technical data
Colour
edelstahl>stainless steel
Material
Stainless steel Bright, treated
Plate thickness (mm)
1,5
Width (mm)
28
Dimension
64x150
Weight
0,22
Height (mm)
60
Length (mm)
150
Rustproof steel, pickled
no
Classifications
ETIM group
EG000004
ETIM class
EC002413
Other data
Tender text
Straight connector for cable ladders 60 mm, as an external connector for straight connections, including bolts and combination nuts Corrosion protection: Bright, reworked according to Plate thickness: 1.5 mm Side height: 60 mm Make: OBO Bettermann Type: LVG 60 A2 Item no.: 6208846 Deliver and mount Unit: Piece