Längsverbinder LVG-Set 60 A2

Product details

Product description
Straight connector for cable ladder , 64x150 , LVG 60 A2
4012195065579
127 068 509
Straight connector as external connector to connect cable ladders and fittings with a side height of 60 mm and continuous rail perforation.
OBO Bettermann
LVG 60 A2
Technical data
edelstahl>stainless steel
Stainless steel Bright, treated
1,5
28
64x150
0,22
60
150
no
Classifications
EG000004
EC002413
Other data
Straight connector for cable ladders 60 mm, as an external connector for straight connections, including bolts and combination nuts Corrosion protection: Bright, reworked according to Plate thickness: 1.5 mm Side height: 60 mm Make: OBO Bettermann Type: LVG 60 A2 Item no.: 6208846 Deliver and mount Unit: Piece