Bodenendblech DD
Product details
Product description
Product name
Bottom end plate for cable tray , B300mm , BEB 300 DD
GTIN
4012196982882
ELDAS-No.
127 059 129
Item description, complete
Bottom end plate for floor reinforcement at the ends of the cable tray and as cable protection.
Manufacturer
OBO Bettermann
Type
BEB 300 DD
Technical data
Colour
zink>zinc
Material
Steel Strip galvanised zinc/aluminium, Double Dip
Width (mm)
300
Dimension
B300mm
Maintain electrical functions
no
Weight
0,141
Rustproof steel, pickled
no
Wide-span version
no
Classifications
ETIM group
EG000004
ETIM class
EC002403
Other data
Tender text
Bottom end plate BEB 300 DD Floor end plate for cable trays and wide span cable trays, screwable, for floor reinforcement at the ends of the cable tray and as cable protection, with fastening material Corrosion protection Strip galvanised zinc/aluminium, Double Dip to DIN EN 10346 Width: 300 mm Deliver and mount Brand OBO Bettermann Type: BEB 300 DD Item no.: 7083630 Unit Piece