Runde Schwerlastkassetten
Product details
Product description
Product name
Heavy-duty cassette for tube, 20 kN , Ø305mm , RKFR2 9 SL2V2 25
GTIN
4012195869801
Item description, complete
Round heavy-duty cassette for tube body of nominal size R9 for the installation of accessories in trunking systems, raised and cavity floors, in dry or wet-cleaned floors. Load class 2 to 20 kN. Height-adjustable heavy-duty cassette with tube body with a load bearing capacity of 2-20 kN, 3-compartment. 3 APMT5 cover plates can be installed. For the installation of three UT4 universal supports for nine single accessories with support ring/support clamp or 12 Modul 45 devices. The tube body is not contained in the scope of delivery. Height-adjustable round cassette, 3-compartment, of nominal size 9, for tube bodies. For the installation in trunking systems and in raised and cavity floors in dry- or wet-cleanded floors in indoor areas. Load class 2 to 20 kN. Three cover plates APMT5 can be installed.
Manufacturer
OBO Bettermann
Type
RKFR2 9 SL2V2 25
Technical data
Colour
USER_FILLED_VALUE
Material
Stainless steel
Dimension
Ø305mm
Weight
6,47
Classifications
ETIM group
EG000005
ETIM class
EC002603