Runde Schwerlastkassetten
Product details
Product description
Product name
Heavy-duty cassette for tube, 20 kN , Ø275mm , RKFR2 7 SL2V2 25
GTIN
4012195869757
Item description, complete
Round heavy-duty cassette for tube body of nominal size R7 for the installation of accessories in trunking systems, raised and cavity floors, in dry or wet-cleaned floors indoors. Load class 2 to 20 kN. Height-adjustable heavy-duty cassette with tube body with a load bearing capacity of 2-20 kN, 2-compartment. Two APMT2 cover plates and one APMT5 can be installed. For the installation of two UT3 and one UT4 universal support for seven single accessories with support ring/support clamp or 10 Modul 45 devices. The tube body is not contained in the scope of delivery.
Manufacturer
OBO Bettermann
Type
RKFR2 7 SL2V2 25
Technical data
Colour
USER_FILLED_VALUE
Material
Stainless steel
Dimension
Ø275mm
Weight
9,47
Classifications
ETIM group
EG000005
ETIM class
EC002603