Bodenendblech A2
Product name
Bottom end plate for cable tray , B600mm , BEB 600 A2
GTIN
4012196232338
ELDAS-No.
127 059 559
Item description, complete
For base reinforcement at the ends of the tray and as cable protection.
Manufacturer
OBO Bettermann
Type
BEB 600 A2
Colour
edelstahl>stainless steel
Material
Stainless steel Bright, treated
Width (mm)
600
Dimension
B600mm
Maintain electrical functions
no
Weight
0,284
Height (mm)
35
Rustproof steel, pickled
no
Wide-span version
no
ETIM group
EG000004
ETIM class
EC002403
Tender text
Bottom end plate BEB 600 A2 Floor end plate for cable trays and wide span cable trays, screwable, for floor reinforcement at the ends of the cable tray and as cable protection, with fastening material Material Stainless steel, material no. 1.4301 Width: 600 mm Deliver and mount Brand OBO Bettermann Type: BEB 600 A2 Item no.: 7084129 Unit Piece