Bodenendblech A2
Product details
Product description
Product name
Bottom end plate for cable tray , B100mm , BEB 100 A2
GTIN
4012196232031
ELDAS-No.
127 059 509
Item description, complete
For base reinforcement at the ends of the tray and as cable protection.
Manufacturer
OBO Bettermann
Type
BEB 100 A2
Technical data
Colour
edelstahl>stainless steel
Material
Stainless steel Bright, treated
Width (mm)
100
Dimension
B100mm
Maintain electrical functions
no
Weight
0,04599
Height (mm)
35
Rustproof steel, pickled
no
Wide-span version
no
Classifications
ETIM group
EG000004
ETIM class
EC002403
Other data
Tender text
Bottom end plate BEB 100 A2 Floor end plate for cable trays and wide span cable trays, screwable, for floor reinforcement at the ends of the cable tray and as cable protection, with fastening material Material Stainless steel, material no. 1.4301 Width: 100 mm Deliver and mount Brand OBO Bettermann Type: BEB 100 A2 Item no.: 7084013 Unit Piece