UDHOME2 VT2
Product name
Floor socket with tube body, unequipped , 140x140x110 , UDHOME2 VT2
GTIN
4012196975457
Item description, complete
Square installation unit for use in dry and wet-cleaned cavity and screed floors. Installation housing with pre-marked insertion openings for pipes (M25). Cover adjustable to top edge of floor covering using four height-adjustment supports. The minimum installation depth is 110 mm, the height-adjustment range +25 mm. Up to two Modul45® sockets can be installed. Up to two modular data sockets (Keystones) can be installed with optional mounting supports.
Manufacturer
OBO Bettermann
Type
UDHOME2 VT2
Colour
USER_FILLED_VALUE
Material
Stainless steel
Width (mm)
140
Dimension
140x140x110
Weight
2,97
Length (mm)
140
ETIM group
EG000005
ETIM class
EC000024
Tender text
Floor socket Make: OBO BETTERMANN Type: UDHOME2 VT2 Item no.: 7427097 Unit: