Bodenendblech A4
Product name
Bottom end plate for cable tray , B300mm , BEB 300 A4
GTIN
4012195866350
Item description, complete
For base reinforcement at the ends of the tray and as cable protection.
Manufacturer
OBO Bettermann
Type
BEB 300 A4
Colour
edelstahl>stainless steel
Material
Stainless steel Bright, treated
Width (mm)
300
Dimension
B300mm
Maintain electrical functions
no
Weight
0,141
Height (mm)
35
Rustproof steel, pickled
no
Wide-span version
no
ETIM group
EG000004
ETIM class
EC002403
Tender text
Bottom end plate BEB 300 A4 Make: OBO BETTERMANN Type: BEB 300 A4 Item no.: 7084145 Unit: Piece