UDHOME9 2V
Product details
Product description
Product name
Floor box, complete empty , , UDHOME9 2V
GTIN
4012195916789
Item description, complete
Square floor box for use in dry-cleaned cavity and screed floors in indoor areas. Installation housing with pre-marked insertion openings for pipes (M25). Empty housing for up to three UT4 universal supports for up to 12 Modul 45 ® devices. Cover adjustable to top edge of floor covering using four height-adjustment supports. The minimum installation depth is 95 mm, the height-adjustment range + 30 mm. Surfaces visible in the floor covering made of stainless steel.
Manufacturer
OBO Bettermann
Type
UDHOME9 2V
Technical data
Colour
USER_FILLED_VALUE
Material
Stainless steel
Width (mm)
246
Weight
4,7
Length (mm)
246
Classifications
ETIM group
EG000005
ETIM class
EC000024