UDHOME4 2M
Product name
Floor box, complete empty , , UDHOME4 2M
GTIN
4012195916567
Item description, complete
Square floor box for use in dry-cleaned cavity and screed floors in indoor areas. Installation housing with pre-marked insertion openings for pipes (M25). Empty housing for up to 2 UT3 universal supports for up to 6 Modul 45 ® devices. Cover adjustable to top edge of floor covering using four height-adjustment supports. The minimum installation depth is 95 mm, the height-adjustment range + 30 mm. Surfaces visible in the floor covering made of brass.
Manufacturer
OBO Bettermann
Type
UDHOME4 2M
Colour
USER_FILLED_VALUE
Material
Brass
Width (mm)
202
Weight
3,448
Length (mm)
202
ETIM group
EG000005
ETIM class
EC000024