UDHOME2 GV15N
Product details
Product description
Product name
Floor socket with double NF socket , 140x140x110 , UDHOME2 GV15N
GTIN
4012196692460
Item description, complete
Square floor socket for use in dry-care cavity and screed floors in indoor areas. Installation housing with pre-marked insertion openings for pipes (M20/M25). Cover adjustable to top edge of floor covering using four height-adjustment supports. The minimum installation depth is 110 mm, the height-adjustment range is +25 mm. Frame and cover made of stainless steel and visible in the floor covering.
Manufacturer
OBO Bettermann
Type
UDHOME2 GV15N
Technical data
Colour
USER_FILLED_VALUE
Material
Stainless steel
Width (mm)
140
Dimension
140x140x110
Weight
2,3
Height (mm)
110
Length (mm)
140
Classifications
ETIM group
EG000005
ETIM class
EC000024
Other data
Tender text
Floor socket Make: OBO BETTERMANN Type: UDHOME2 GV15N Item no.: 7368330 Unit: