Partition TWP
Product details
Product description
Product name
Partition horizontal for desk trunking , 14x92x2000 , TWP
GTIN
4012195147510
ELDAS-No.
127 548 354
Item description, complete
Partition for desk trunking to divide the trunking for different voltage levels.
Manufacturer
OBO Bettermann
Type
TWP
Technical data
Colour
zink>zinc
Material
Steel Strip galvanised
Width (mm)
14
Dimension
14x92x2000
Weight
0,87
Height (mm)
92
Length (mm)
2000
Classifications
ETIM group
EG000006
ETIM class
EC001009