Quadratische Schwerlastkassetten
Product details
Product description
Product name
Square cassette SL1 lid for tube body , 199x199x100 , RKFN3 4 V SL1 15
GTIN
4012197278250
Item description, complete
Height-adjustable heavy-duty cassette for tube bodies of nominal size 4 for the installation of devices in duct systems, raised and cavity floors in interior dry or wet-care floors. Load class 1 to 10 kN. For the installation of two UT3 universal supports for four single devices with support ring/support clamp or six Modul 45® devices. 2 APMT2 cover plates can be installed. The tube body is not contained in the scope of delivery.
Manufacturer
OBO Bettermann
Type
RKFN3 4 V SL1 15
Technical data
Colour
USER_FILLED_VALUE
Material
Stainless steel
Width (mm)
199
Dimension
199x199x100
Weight
3,34
Height (mm)
105
Length (mm)
199
Classifications
ETIM group
EG000005
ETIM class
EC002603
Other data
Tender text
Square cassette SL1 Make: OBO BETTERMANN Type: RKFN3 4 V SL1 15 Item no.: 7408926 Unit: