Geräteeinsatzbausatz
Product name
Service outlet construct. set for universal mounting , , GES6-2 KU 7011
GTIN
4012196086672
Item description, complete
Service outlet with all necessary system accessories for direct installation in screed floors in interior areas. The scope of delivery contains a service outlet of nominal size 6 with universal fastening bracket and three universal supports, each for three Modul 45® devices. Service outlet with carpet protection frame, hinged lid and cord outlet made of polyamide in the colour RAL 7011. 10 mm floor covering recess in the hinged lid (changeable to 3, 5 or 8 mm).
Manufacturer
OBO Bettermann
Type
GES6-2 KU 7011
Colour
eisengrau RAL 7011>Iron grey RAL 7011
Material
Polyamide
Weight
2,094
ETIM group
EG000005
ETIM class
EC000024