Schnellverbinder ALU
Product name
Quick connector vario , 44x44mm , 249 8-10 ALU
GTIN
4012195417736
ELDAS-No.
156 831 029
Item description, complete
• For T, cross and parallel connectors • Quick installation using hexagonal bolt M10 x 30, high-grade stainless steel • Conforms to the requirements according to DIN VDE 0185-305 (IEC 62305)
Manufacturer
OBO Bettermann
Type
249 8-10 ALU
Colour
USER_FILLED_VALUE
Material
Aluminium
Width (mm)
44
Dimension
44x44mm
Weight
0,066
Length (mm)
44
ETIM group
EG000021
ETIM class
EC000514
Tender text
Vario quick connector • For T, intersection and parallel connections • Quick mounting using an M10 x 30 bolt, made from rustproof stainless steel • Meets the requirements of DIN VDE 0185-305-3 Fit: Rd 8-10 mm Material: Aluminium Alu Weight: 6.6 kg/100 pc. Brand: OBO BETTERMANN Type: 249 8-10 ALU Item no.: 5311519 Unit: