Wall and support bracket AW 55 A2
Product details
Product description
Product name
Wall and support bracket with welded head plate , 710 mm , AW 55 71 A2
GTIN
4012196661879
Item description, complete
Heavy-duty wall and support bracket with welded head plate.
Manufacturer
OBO Bettermann
Type
AW 55 71 A2
Technical data
Colour
edelstahl>stainless steel
Material
Stainless steel Bright, treated
Width (mm)
710
Dimension
710 mm
Maintain electrical functions
no
Weight
4,45
Height (mm)
195
Length (mm)
60
Rustproof steel, pickled
yes
Classifications
ETIM group
EG000004
ETIM class
EC000022
Other data
Tender text
Wall and support bracket AW 55 71 A2 Wall and support bracket, heavy-duty version, with welded head plate, for fastening to U suspended support systems using hexagonal bolt and spacer or directly on walls and constructions Material: Stainless steel, 1.4301 Dimension: 710 x 195 mm Width: 710 mm Load capacity: 5.5 kN Deliver and mount Make: OBO Bettermann Type: AW 55 71 A2 Item no.: 6443083 Unit: Piece