Wall and ceiling bracket L FT
Product details
Product description
Product name
Wall and ceiling bracket lightweight version , B150mm , WDB L 150 FT
GTIN
4012196862191
Item description, complete
Wall and ceiling bracket for universal structural fastening.
Manufacturer
OBO Bettermann
Type
WDB L 150 FT
Technical data
Colour
zink>zinc
Material
Steel Hot-dip galvanised
Width (mm)
160
Dimension
B150mm
Maintain electrical functions
no
Weight
0,26
Height (mm)
186
Length (mm)
235
Classifications
ETIM group
EG000004
ETIM class
EC001003
Other data
Tender text
Wall and ceiling bracket WDB L 150 FT Make: OBO BETTERMANN Type: WDB L 150 FT Item no.: 6363724 Unit: Piece