I support as wall fastening with AS 55 FT bracket
Product details
Product description
Product name
I support , 80x42x1700 , IS 8 170 FT
GTIN
4012196183616
Item description, complete
I support in fixed lengths. Dimensions 80 x 42 mm.
Manufacturer
OBO Bettermann
Type
IS 8 170 FT
Technical data
Colour
zink>zinc
Material
Steel Hot-dip galvanised
Width (mm)
80
Dimension
80x42x1700
Maintain electrical functions
no
Weight
9,79
Height (mm)
42
Length (mm)
1700
Classifications
ETIM group
EG000049
ETIM class
EC000386
Other data
Tender text
Suspended support, industrial version with special perforation, length 1700 mm, made of 80 mm hot-rolled profile (I shape). Infinitely adjustable bracket mounting possible with clamping brackets. Ready-made without head plate. Corrosion protection: Hot-dip galvanised according to DIN EN ISO 1461 Dimension: 80 x 42 mm Length: 1700 mm Make: OBO Bettermann Type: IS 8 170 FT Item no.: 6337198 Deliver and mount Unit: Piece