Product details

Product description
Placa inferior y lateral para bandejas portacables , 60x150 , BSEB 615 DD
4012197480653
Screwable floor and end plate for cable trays, as protection for the cables when running them downwards and to the side Suitable for indoor and outdoor areas, depending on the surface coating. Fastening with truss-head bolts FRSB 6 x 12 mm. Fastening material must be ordered separately.
OBO Bettermann
BSEB 615 DD
Technical data
zink>zinc
Acero Galvanizado en banda cinc/aluminio, Double Dip
150
60x150
no
0,125
61
71
no
no
Classifications
EG000004
EC002403