Cable tray MKS-Magic 85 FT
Product details
Product description
Product name
Cable tray MKSM perforated, quick connector , 85x100x3050 , MKSM 810 FT
GTIN
4012195830412
ELDAS-No.
127 011 709
Item description, complete
Cable tray with integrated quick fastening system. The usable length of the cable tray is 3,000 mm. The cable tray has continuous side perforations of 7 x 20 mm for the installation of additional connection and mounting components. From a cable tray width of 200 mm with 30% hole surface, suitable for use under sprinkler systems according to VdS guideline 2092.
Manufacturer
OBO Bettermann
Type
MKSM 810 FT
Technical data
Colour
zink>zinc
Material
Steel Hot-dip galvanised
Type of connector, cable support system
Click fastening
Connector version
Integrated connector
Plate thickness (mm)
1
Width (mm)
100
Dimension
85x100x3050
Maintain electrical functions
no
Weight
2,18032
Height (mm)
85
Length (mm)
3050
Rustproof steel, pickled
no
Wide-span version
no
Classifications
ETIM group
EG000004
ETIM class
EC000047
Other data
Tender text
Medium-duty cable tray, height 85 mm, width 100 mm, VDE-certified according to DIN EN 61537, with quick connection system, including all the already integrated connection components for time-saving and economic installation. Insertion from above for improved load capacity. Equipotential bonding according to DIN EN 61573 without additional components or gland. Cross beading for stabilisation. Increased hole amount for improved cable ventilation. Particularly environmentally-friendly thanks to CO2 savings during production. Corrosion protection: Hot-dip galvanised according to DIN EN ISO 1461 Plate thickness: 1 mm Side height: 85 mm Width: 100 mm Length: 3050 mm Load capacity: 1.7 kN/m at Support spacing 1.5 m Make: OBO Bettermann Type: MKSM 810 FT Item no.: 6059097 Deliver and mount Unit: m